IESNA:LM-63-2002
[TEST]P1435066
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9D-930-U-T3LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 9xLight Square PACKAGE 90CRI 3000K FIXTURE w/ TYPE III LOW GLARE
[LAMP] (234) 3000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 5.48A 658.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]62936.4
TILT=NONE
234 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 658.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 53 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
9239.3 9253.3 9099.1 8692.5 8440.1 8440.1 8678.5 8930.8 9323.4 9772.0 10711.4 11959.2 13080.8 14048.2 14973.5 15912.8 16782.1 17651.3 
18548.6 19151.5 19389.8 19347.8 19123.5 18352.3 17651.3 17202.7 16824.2 15968.9 14272.5 10220.7 5005.2 2131.1 1486.1 1135.6 855.2 
574.8 294.4 0.0 
9239.3 9253.3 9071.0 8678.5 8426.1 8440.1 8664.4 8916.8 9309.4 9786.0 10669.3 11889.1 13038.7 14034.1 15015.6 15940.9 16866.2 17777.5 
18632.7 19319.7 19628.2 19572.1 19431.9 18520.6 17819.6 17258.8 16810.1 15870.8 14062.2 10220.7 5131.4 2145.1 1514.2 1163.7 883.3 
588.8 294.4 0.0 
9239.3 9197.2 9057.0 8748.6 8510.2 8510.2 8748.6 9043.0 9463.6 9954.3 10809.5 12043.3 13249.0 14426.7 15506.3 16585.8 17735.5 18716.9 
19796.4 20595.6 21002.2 21072.3 21114.3 20679.7 19698.3 18843.1 18212.1 17230.7 15267.9 11188.1 6140.8 2621.8 1724.5 1303.9 981.4 
658.9 350.5 0.0 
9239.3 9253.3 9155.1 8944.8 8748.6 8748.6 9000.9 9365.4 9772.0 10332.8 11075.9 12309.7 13795.8 15127.7 16235.3 17525.2 18744.9 20104.9 
21240.5 22264.0 22852.8 23119.2 23133.2 23119.2 22852.8 22011.6 20805.9 19445.9 17370.9 13291.1 7851.3 3477.0 2046.9 1528.2 1149.7 
799.1 420.6 0.0 
9239.3 9225.2 9211.2 9127.1 9043.0 9057.0 9295.3 9715.9 10206.7 10767.5 11538.6 12646.2 14146.3 15926.9 17300.8 18646.8 20203.0 21661.1 
23007.0 24030.5 24871.7 25544.7 25642.8 26105.5 26484.0 26329.8 25741.0 24521.2 22039.6 17693.4 11861.0 6014.6 2860.1 1920.8 
1374.0 883.3 448.6 0.0 
9239.3 9267.3 9323.4 9407.5 9449.6 9547.7 9758.0 10178.6 10739.4 11468.5 12379.8 13431.3 14749.2 16571.8 18590.7 20329.2 21913.5 23441.7 
24647.4 25572.7 26442.0 27241.1 27451.4 28236.5 29344.1 30115.2 30227.4 29722.7 28292.6 24451.1 17749.5 10501.1 4822.9 2467.5 
1654.4 995.4 462.7 0.0 
9239.3 9295.3 9449.6 9673.9 9870.2 10122.5 10459.0 10893.6 11482.5 12379.8 13501.4 14721.1 16123.1 17903.7 19936.6 22137.8 23932.4 25180.1 
25895.2 26470.0 26918.6 27353.3 27549.6 28096.3 28979.6 29554.4 29666.6 28292.6 25670.9 22039.6 16880.2 10571.2 5495.9 2846.1 
1598.3 995.4 406.6 0.0 
9239.3 9295.3 9505.6 9828.1 10192.6 10669.3 11188.1 11790.9 12506.0 13515.4 14735.2 16095.1 17693.4 19712.3 21997.6 24479.1 26203.6 
27255.1 27928.1 28208.5 28362.7 28531.0 28545.0 28965.6 28895.5 28068.3 26021.4 22922.9 19319.7 14623.0 9477.6 5467.8 3308.8 
2243.2 1654.4 1205.7 532.8 0.0 
9239.3 9351.4 9603.8 9982.3 10445.0 11061.9 11720.8 12548.0 13557.5 14777.2 16235.3 17903.7 19964.7 22572.4 25320.4 27703.8 29540.4 
30718.1 31531.3 32050.0 32624.8 33031.4 33087.5 33241.7 32400.5 30325.5 27283.2 23245.4 18324.3 12618.1 7655.0 4907.0 3294.7 
2355.4 1738.5 1261.8 602.9 0.0 
9239.3 9337.4 9603.8 10010.4 10515.1 11146.0 11875.0 12744.3 13767.8 15099.7 16627.9 18394.4 20679.7 23399.6 26315.8 28937.5 30760.2 
32078.1 33003.4 33606.2 34139.0 34321.3 34573.6 34405.4 33452.0 31194.8 27423.4 22782.7 17399.0 11790.9 7248.4 4710.8 3154.5 
2215.2 1654.4 1233.8 658.9 0.0 
9239.3 9337.4 9617.8 10010.4 10515.1 11118.0 11889.1 12786.4 13823.8 15155.8 16698.0 18408.4 20707.7 23217.3 26021.4 28292.6 30059.2 
30998.5 31531.3 31727.5 31685.5 31321.0 31264.9 30648.0 29091.8 26357.8 22712.6 18240.2 13739.7 9183.2 5888.5 3897.6 2776.0 
2004.9 1444.1 1135.6 532.8 0.0 
9239.3 9337.4 9645.8 10024.4 10501.1 11118.0 11804.9 12646.2 13655.6 14819.3 16151.2 17763.5 19544.1 21647.1 23974.4 25951.3 27171.0 
27633.7 27479.5 26960.7 26049.4 24885.7 24619.3 23343.5 21296.6 18829.0 15884.8 12407.8 9225.2 6365.1 4458.4 3350.8 2523.6 1836.6 
1317.9 995.4 420.6 0.0 
9239.3 9351.4 9617.8 9982.3 10417.0 10963.7 11580.6 12281.6 13052.7 13936.0 14959.5 16039.0 17202.7 18506.6 20104.9 21310.6 21815.3 
21577.0 20651.6 19221.6 17693.4 15968.9 15520.3 14132.3 12309.7 10220.7 8271.9 6575.4 5159.4 4192.0 3547.1 2986.3 2411.5 1864.7 1388.0 
1037.5 476.7 0.0 
9239.3 9309.4 9505.6 9786.0 10108.5 10388.9 10655.3 10907.7 11174.0 11468.5 11776.9 12001.2 12155.5 12309.7 12449.9 12520.0 12379.8 11931.1 10977.8 
9786.0 8356.0 7038.1 6785.7 5986.6 5215.5 4626.6 4178.0 3827.5 3547.1 3294.7 3028.3 2719.9 2355.4 2018.9 1724.5 1388.0 644.9 0.0 
9239.3 9295.3 9421.5 9561.7 9631.8 9645.8 9659.9 9603.8 9533.7 9421.5 9379.5 9421.5 9491.6 9491.6 9477.6 9337.4 9057.0 8594.3 7935.4 
7108.2 6168.9 5257.5 5103.3 4556.5 4051.8 3715.3 3434.9 3224.6 3042.4 2874.1 2691.9 2467.5 2187.1 1864.7 1500.2 1107.6 518.7 0.0 
9239.3 9281.3 9323.4 9295.3 9141.1 9000.9 8818.7 8594.3 8496.2 8496.2 8524.2 8510.2 8426.1 8215.8 7963.4 7612.9 7192.3 6687.6 6126.8 
5538.0 5005.2 4542.5 4472.4 4121.9 3757.4 3491.0 3266.7 3042.4 2818.0 2537.6 2313.3 2032.9 1780.6 1486.1 1079.5 673.0 392.6 0.0 
9239.3 9211.2 9127.1 8916.8 8678.5 8398.1 8159.7 8089.6 8103.6 8089.6 8033.5 7907.4 7669.0 7332.5 6968.0 6547.4 6112.8 5678.2 5285.6 
4935.1 4570.6 4248.1 4206.0 4065.8 3897.6 3687.3 3463.0 3196.6 2916.2 2649.8 2425.5 2201.2 1948.8 1612.3 1149.7 757.1 392.6 0.0 
9239.3 9211.2 9014.9 8706.5 8384.0 8075.6 7963.4 7991.5 7991.5 7907.4 7739.1 7444.7 7094.2 6687.6 6281.0 5902.5 5481.9 5131.4 4822.9 
4416.3 4318.2 4220.1 4192.0 4192.0 4150.0 3981.7 3729.4 3378.9 3126.5 2972.3 2902.2 2804.0 2607.7 2201.2 1514.2 1037.5 644.9 0.0 
9239.3 9141.1 8860.7 8454.1 8075.6 7837.3 7837.3 7879.3 7837.3 7697.1 7402.6 7010.1 6603.5 6154.8 5734.2 5355.7 4977.1 4598.6 4220.1 
4121.9 4079.9 4051.8 4051.8 4037.8 3981.7 3785.4 3392.9 3168.5 3070.4 3014.3 2902.2 2776.0 2551.7 2173.1 1640.4 1177.7 827.2 0.0 
9239.3 9127.1 8818.7 8370.0 7935.4 7781.2 7837.3 7851.3 7767.2 7556.8 7178.3 6757.7 6253.0 5790.3 5355.7 4963.1 4584.6 4079.9 3883.6 
3813.5 3827.5 3855.5 3827.5 3757.4 3673.3 3364.8 3084.4 2972.3 2902.2 2846.1 2719.9 2593.7 2313.3 1878.7 1472.1 1149.7 743.1 0.0 
9239.3 9141.1 8776.6 8299.9 7907.4 7767.2 7823.2 7865.3 7753.1 7500.8 7094.2 6617.5 6084.7 5594.0 5159.4 4752.8 4332.2 3869.6 3701.3 
3617.2 3673.3 3687.3 3673.3 3631.2 3449.0 3252.7 3000.3 2902.2 2860.1 2818.0 2762.0 2776.0 2327.3 1934.8 1388.0 1065.5 630.9 0.0 
9239.3 9099.1 8734.5 8271.9 7837.3 7697.1 7781.2 7809.2 7711.1 7444.7 7052.1 6589.5 6042.7 5566.0 5145.4 4738.8 4276.1 3827.5 3687.3 
3603.2 3645.2 3617.2 3617.2 3589.2 3378.9 3238.6 2972.3 2888.1 2846.1 2804.0 2733.9 2705.9 2201.2 1780.6 1416.0 1079.5 658.9 0.0 
